$317.44
Beschreibung
Non-standard keys are supplied along with hub and disc assemblies.
Zusätzliche Informationen
Gewicht | 2.8 lbs |
---|---|
Größe | 1.468 × 8 × 8 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight |