$121.75
Beschreibung
Tolomatic SF Standard Quick-disconnect bushings are designed to be used with quick-disconnect hubs.
Zusรคtzliche Informationen
Gewicht | 3.8 lbs |
---|---|
Grรถรe | 2 × 4.63 × 4.63 in |
Bore | |
Compatible Disc Size | |
Key Size | |
Type | |
Weight |
$121.75
Tolomatic SF Standard Quick-disconnect bushings are designed to be used with quick-disconnect hubs.
Gewicht | 3.8 lbs |
---|---|
Grรถรe | 2 × 4.63 × 4.63 in |
Bore | |
Compatible Disc Size | |
Key Size | |
Type | |
Weight |