$94.67
Beschreibung
Tolomatic SH Standard Quick-disconnect bushings are designed to be used with quick-disconnect hubs.
Zusätzliche Informationen
Gewicht | 0.9 lbs |
---|---|
Größe | 1.25 × 4.63 × 4.63 in |
Bore | |
Compatible Disc Size | |
Key Size | |
Type | |
Weight |
$94.67
Tolomatic SH Standard Quick-disconnect bushings are designed to be used with quick-disconnect hubs.
Gewicht | 0.9 lbs |
---|---|
Größe | 1.25 × 4.63 × 4.63 in |
Bore | |
Compatible Disc Size | |
Key Size | |
Type | |
Weight |