$94.67
Beschreibung
Tolomatic SH Standard Quick-disconnect bushings are designed to be used with quick-disconnect hubs.
Zusรคtzliche Informationen
Gewicht | 0.9 lbs |
---|---|
Grรถรe | 1.25 × 4.63 × 4.63 in |
Bore | |
Compatible Disc Size | |
Key Size | |
Type | |
Weight |