$134.10
Zusätzliche Informationen
Gewicht | 1.4 lbs |
---|---|
Größe | 1.25 × 6.312 × 6.312 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |
$134.10
Gewicht | 1.4 lbs |
---|---|
Größe | 1.25 × 6.312 × 6.312 in |
Bore Size | |
Disc Thickness | |
Disc Weight | |
Key Size | |
Max. BTU Per Hour | |
Torque Rating | |
Weight | |
Disc Diameter |