$346.82

Artikelnummer: 0745-0001 Kategorie:

Beschreibung

Single-acting, Aluminum

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME220 Series features replaceable, high-grade friction material aluminum die-cast or cast iron construction and zinc plated grade 8 bolts.

Zusätzliche Informationen

Gewicht 7.5 lbs
Größe 5.12 × 7.88 × 4 in
Added Options

Disc Diameter
Disc Thickness

Effective Piston Area
Max. Dynamic Torque
Max. Static Torque

Model
Housing Material
Lever Style