$562.68

Artikelnummer: 0733-0427 Kategorie:

Beschreibung

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The single-acting H-220I Series features replaceable, high-grade friction material, cast ductile iron construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.

Zusätzliche Informationen

Gewicht 10.5 lbs
Größe 4.55 × 7.25 × 3.72 in
Added Options

Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model