![Erwarte Produktbild](https://www.tolomatic.com/wp-content/uploads/woocommerce-placeholder.png)
$543.11
Beschreibung
Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The single-acting H-220I Series features replaceable, high-grade friction material, cast ductile iron construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.
Zusätzliche Informationen
Gewicht | 10.5 lbs |
---|---|
Größe | 4.79 × 7.25 × 3.72 in |
Added Options | |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model |