$326.61

Artikelnummer: 0733-0120 Kategorie:

Beschreibung

Single-acting P220 Series brakes feature replaceable, high-grade friction material, die cast aluminum construction and zinc-plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.

Zusätzliche Informationen

Gewicht 4.5 lbs
Größe 7 × 3.75 × 3.63 in
Added Options

Disc Diameter
Disc Thickness

Effective Piston Area

Max. Dynamic Torque
Max. Static Torque
Model
Weight