$310.35

Artikelnummer: 0733-0020 Kategorie:

Beschreibung

Single-acting P220 Series brakes feature replaceable, high-grade friction material, die cast aluminum construction and zinc-plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.

Zusätzliche Informationen

Added Options
Disc Diameter
Disc Thickness
Effective Piston Area
Max. Dynamic Torque
Max. Static Torque
Model
Weight