$125.28

Artikelnummer: 0732-0001 Kategorie:

Beschreibung

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME10 Series features replaceable, high-grade friction material aluminum die-cast construction and zinc plated grade 5 bolts.

Zusätzliche Informationen

Disc Diameter
Disc Thickness
Effective Piston Area
Max. Dynamic Torque
Max. Static Torque
Model
Added Options
Max. Lever Force
Lever Style