$171.11
Beschreibung
Double-acting P10 Series brakes feature replaceable, high-grade friction material, extruded aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.
Zusätzliche Informationen
Gewicht | 1 lbs |
---|---|
Größe | 3.5 × 2.31 × 2 in |
Added Options | |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model |