$147.09
Beschreibung
Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The single-acting H-10 Series features replaceable, high-grade friction material, extruded aluminum construction, bleeder screws and zinc plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1000 PSI.
Zusätzliche Informationen
Gewicht | 1.5 lbs |
---|---|
Größe | 3.75 × 2.5 × 2.627 in |
Added Options | |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Max. Static Torque | |
Model | |
Weight | |
Maximum Pressure |