Referenzhandbuch für den Schalter (EN-Switch Reference Guide)

Dateityp: PDF
Dateigröße: 909,15 KB

Download

Tolomatic

Switches – MX, RSA, GSA, RSX

MX, RSA, GSA, and RSX products offer a large number of sensing choices. There are 12 switch choices: reed, solid state PNP (sourcing) or solid state NPN (sinking); in normally open or normally closed; with flying leads or quick-disconnnects.
All switches are CE rated and are RoHS compliant. Switches feature bright red or yellow LED signal indicators; solid state switches also have green LED power indicators.

       

Switches – Universal Series, ERD

Universal Series for: BC, B3, CC, MG, PB2, TK Products

There are 10 sensing choices: DC reed, form A (open) or form C (open or closed); AC reed (Triac, open); Hall-effect, sourcing, PNP (open); Hall‑effect, sinking, NPN (open); each with either flying leads or QD (quick disconnect).
If necessary to remove factory installed switches, be sure to reinstall on the same of side of actuator with scored face of switch toward internal magnet.

Switches – Universal Series, ERD

ERD actuators have 6 switch options: reed, solid state PNP (sourcing) or solid state NPN (sinking); normally open; with flying leads or quick-disconnect.
All switches are CE rated, IP67 rated and are RoHS compliant. Switches feature bright red or green LED signal indicators.