Punktschweißen von Automobilkarosserien (Spot welding of automotive bodies)

Product Family: Electric
Product Used: GSWA ServoWeld® Actuator
Product Type: Standard

Application Requirements
Force: 1000 to 3000 lbf
(4448 to 13,445 N) 10,000,000 welds

Application Description: 
Resistance spot welding (RSW) chassis

Challenge:
An automotive plant was using a servo actuator with a reverse parallel style motor mount on their RSW chassis to perform spot welding. The actuator/chassis combination resulted in a large footprint and heavy overall weight. The customer wanted a lighter weight and smaller actuator/chassis combination.

Tolomatic Solution:
Tolomatic provided a GSWA44 ServoWeld® Actuator with an integrated servo motor, saving space with its smaller footprint and its lighter weight. The actuator also eliminated the need for belt and gear torque transmission.

Customer Benefit:

  • Smaller, lighter weight actuator/chassis combination
  • No maintenance of belts or gears
  • Increased production from reduced downtime
  • Faster cycle times from improved RSW chassis performance

AUTO-025