Sheet Cake Sorting
Product Family: Pneumatic
Product Used: MGS Magnetic Linear Slide
Product Type: Modified Standard
Application Requirements
Stroke: 32 in.
View the sheet cake sorter in action:
Application Description:
Transferring frozen cakes to a packaging station.
Challenge:
A food manufacturer needed to transfer frozen cakes of various sizes from a conveying line to a packaging station. A pneumatic actuator was preferred to easily incorporate into the existing pneumatic system. The actuator needed to be wash-down capable with a compact profile to fit into the existing machine design.
Tolomatic Solution:
An MGS magnetic linear slide was selected with all exterior components in stainless steel to withstand the required daily wash-down. The rodless design of the MGS provided a compact footprint that easily fit within the confines of the existing equipment.
Customer Benefit:
• Minimal equipment modifications
• Efficient and fast clean-up process
• Cost-effective solution with fast delivery
FBT-026-P