Rubber Cutting
Product Family: Electric
Product Used: MXB Belt-Drive Electric Rodless Actuators
Product Type: Standard
Application Requirements:
Stroke: 1.83 m (72 in)
Speed: Peak speed 3.6 m/sec (140 in/sec)
Load: 11.8 kg (26 lb)
Moments: Guided
Application Description:
Rubber cutting in automotive tire manufacturing.
Challenge:
A leading manufacturer of automotive tires set a goal of reducing energy consumption by 20% in their rubber cutting operation. They were using a pneumatically operated process that was consuming considerable amounts of compressed air and required monthly replacement of shock absorbers on the actuators affecting both overall efficiency and part quality.
Tolomatic Solution:
An MXB belt drive actuator replaced the pneumatic actuator in the rubber cutting process. The speed of the belt drive was more than adequate to accommodate their 3.6 m/sec (140 in/sec) requirement. Using electric, rather than pneumatic motion, the smooth consistent motion improved the process and helped achieve their energy reduction goal.
Customer Benefit:
- Saved ~$2500 per year per machine in electric utility costs
- Saved ~$1500 per year per machine in replacement component costs
- Reduced maintenance labor time on machines
RBRPL-009-E