![](https://www.tolomatic.com/wp-content/uploads/2022/05/RSA-JVL-TOL8266a-500x403-1-300x242.jpg)
Powder Filling
Product Family: Electric
Product Used: JVL integrated motor and RSA Electric Rod-Style Actuator
Product Type: Standard
Application Description:
Filling a variety of container sizes.
Challenge:
A leading manufacturer of automated powder filling packaging equipment had previously used pneumatic actuators to fill containers with various products. However when containers where changed, the changeover was a long process because the pneumatic actuators needed to be adjusted every time. The process needed to be precise and consistent to ensure accurate filling amounts.
Tolomatic Solution:
A JVL Servo Motor with Integrated Drive combined with the RSA electric rod-style actuator offered the manufacturer a complete motion solution. Through simple configuration of the JVL servo motor/drive/controller the actuator was able to perform the critical container lifting maneuver required to perform uniform fills in the application. This eliminated the time-consuming, trial-and-error adjustment method required for change-overs with the pneumatic actuator. The flexibility of the actuator also provided additional functionality for the machine.
Customer Benefit:
- Consistent, precise lifting control for uniform filling
- Improved speed and efficiency of container size change-over
- Increased productivity with reduced set-up time
- Provided added machine flexibility to meet varied customer demands
PACKL-017-E, Reference: 9900-9203