Testen der Lebensdauer von Bohrmaschinen (Testing the service life of drilling machines)
Product Family: Electric
Product Used: RSA rod-style screw actuator
Product Type: Standard
Application Requirements:
Stroke: 4 inches
Speed: 4 in/sec
Load: 20-200 lbs
Motion Profile: Triangular or Trapezoidal depending on test criteria
Application Description:
Life testing of power drill clutch force in drywall screw installation
Challenge:
A manufacturer of quality power tools needed a test fixture that would dynamically test clutch force of their power drill when applying drywall screws at a rate of 1 to 6 times per minute. The test fixture would require a long life, continuous testing on a multi-year basis (6 plus years) with sustainable performance. A thrust accuracy of +/- 1/4 lb would be required in controlling acceleration and velocity.
Tolomatic Solution:
A Tolomatic RSA rod-style screw actuator was selected to repeatedly apply force until the clutch engages.
Customer Benefit:
- Electric actuator provided repeatable and accurate thrust for continuous product testing
- Reliable performance with long life
OTHR-013