Herstellung von Käse (Cheese production)
Product Family: Electric
Product Used: ERD25 electric rod actuator
Product Type: Modified Standard
Application Requirements
Stroke: 43 in.
Speed: 3 in/sec
Force: 300 lbf
Orientation: Vertical
Application Description:
Pressing cheese blocks from molds.
Challenge:
A cheese producer was looking for an electric actuator to press out cheese blocks from formed molds. The actuator needed to withstand high-pressure, high-temperature caustic wash down procedures and offer a hygienic design to conform to the facilities production standards.
Tolomatic Solution:
Tolomatic provided an ERD25 electric rod actuator with a hygienic all stainless steel design approved by the USDA for use in meat (livestock), poultry and dairy processing applications. The IP69K rated actuator was provided with a longer than standard stroke in order to release cheese blocks from the larger molds.
Customer Benefit:
- Actuator delivered hygienic design, while subjected to vigorous wash down procedures
- No need for expensive actuator guarding
- Reduced overall machine costs and reduces cleaning time
- Electric actuation provides more control and consistance than traditional pneumatic cylinders
FBT-028