Lebensmittel und Getränke

Massenkühlung von Fleisch (Bulk Meat Chilling)

Product Family: Elektrisch
Product Used: ERD15 with SS2 option

Kartonzuführung

Product Family: Elektrisch
Product Used: 2 MXB-P rodless belt drive actuators

Herstellung von Käse

Product Family: Elektrisch
Product Used: ERD25 Rod-Style Electric Actuator

Schneiden von Käse

Product Family: Elektrisch
Product Used: ERD30 Rod-Style Actuator

Schneiden von Fleisch (Meat Slicing)

Product Family: Elektrisch
Product Used: ERD15 with SS2 Option

Stickstoffeinspritzung

Product Family: Elektrisch
Product Used: ERD15

Pneumatischer Anstoß

Product Family: Pneumatisch
Product Used: MXP40S Rodless Cylinder

Schweinefleischverarbeitungsanlage

Product Family: Elektrische
Product Used: ERD25 Rod-Style Actuator

Verarbeiten und Schälen von Garnelen

Product Family: Energieübertragung
Product Used: P20 Caliper Disc Brake

Sortieren von Rinderhälften (Sorting Sides of Beef)

Product Family: Elektrisch
Product Used: ERD Rod Actuator

Volumetrische Füllung – Milchprodukte

Product Family: Elektrisch
Product Used: ERD10 with SS2 option

Mehrkopfwaagen (Multi-head Scales)

Beschreibung der Anwendung
Stellantriebe für die integrierte Bewegung von Mehrkopfwaagen, die zum Sortieren, Teilen, Wiegen und Verpacken einer Vielzahl von trockenen Lebensmitteln verwendet werden.

Bottle Filling

Product Family: Electric
Product Used: ERD Rod Cylinder

Piston Filling

Product Family: Electric
Product Used: Custom Stainless Steel Actuator

Pumping Cheese

Challenge: Pumping liquid cheese through multiple piston assemblies to fill bags
Product Family: Electric
Product Used: RSH Hygienic Electric Actuator

Cheese – Volumetric Filling

Product Family: Electric
Product Used: RSH Hygienic Electric Actuator

Ergonomic Lift

Challenge: Removal and reinstallation of tooling fixture for on-site cleaning.
Product Family: Electric
Product Used: B3S15 Screw Drive Actuator

Cutting, Chopping, Slicing

Challenge: Mobile cutting, chopping, slicing systems that could be utilized for various products around the factory floor.
Product Family: Electric
Product Used: ERD Low-cost Electric Cylinder

Volumetric Piston Filling

Challenge: Pump fluid based foods in a volumetric filling machine.
Product Family: Electric
Product Used: ERD-SS2 Stainless Steel Electric Actuators with Protective Motor Enclosure

Sheet Cake Sorting

Challenge: Transferring frozen cakes to a packaging station.
Product Family: Pneumatic
Product Used: MGS Magnetic Linear Slides

Food Stacking

Challenge: Multiple lane stacking equipment for various food products (i.e., meat and vegetable patties, waffles, pancakes).
Product Family: Electric
Product Used: ERD

Semi-Solid Viscous Filling

Challenge: Filling equipment with 8 variable dispensing heads integrated into production line.
Product Family: Electric
Product Used: ERD

Walking Beam in Meat Plant

Challenge: Pulling sides of pork and beef through the chilling process
Product Family: RSA-HT
Product Used: RSA-HT

Beef Processing

Product Family: Electric
Product Used: Positioning a saw blade for processing beef.

Hygienische, elektrische ERD Stellantriebe (3A-/USDA-Zulassung)

Hygienische ERD Stellantriebe mit Schweißnähten sind für den Einsatz in der Fleisch-, Geflügel- und Milchverarbeitung zugelassen.

Lineare B3W Riemenantriebe

Lineare B3W Riemenantriebe von Tolomatic haben eine geschlossene Kugellagerkonstruktion für hohe Belastungen, hohe Biegemomente und lange Lebensdauer.

MXP-S Pneumatisher Antrieb mit Festlager

Der pneumatische MXP-S Druckluftzylinder mit Festlager und großer Hublänge verfügt über eine große Träger-Montageschablone für eine hohe Laststabilität.

Pneumatische Felgenbremse der Serie P20

Maximales dynamisches Drehmoment von 113 Nm (1000 in-lb) bei 6,9 bar (100 PSI)

Elektrische RSA-HT Stangenantriebe mit hoher Leistung und Kraft

Die elektrischen RSA-HT Stangenantriebe mit hoher Kraft und Leistung bieten Schubkräfte bis zu 58.023 N (13.039 lbf), ideal als Ersatz für Pneumatik- oder Hydraulikzylinder in anspruchsvollen Umgebungen.

IMA-S Hygienisch Integrierte Edelstahl-Servoantriebe

Der IMA-S ist ein hygienisch gestalteter, integrierter elektrischer Servostellantrieb für die Lebensmittel- und Getränkeindustrie.

IMA Servoantrieb in Lebensmittelqualität

IMA Servoantriebe in Lebensmittelqualität mit weißer Epoxidbeschichtung für den Sanitärbereich. Schubkräfte bis 30,6 kN (6875 lbf).

RSH elektrische Schubstangenantriebe für Hygiene Anwendungen

RSH elektrische Schubstangenantriebe für Hygiene Anwendungen sind aus AISI 316 Edelstahl gefertigt und haben die Schutzart IP69K.

MXB-P Hochleistungs-Linearantrieb

Die MXB-P Hochleistungs-Linearantriebe verwenden ein Profilschienenlager und einen Riemenantriebsstrang, um hohe Lasten und Geschwindigkeiten zu erreichen.

B3S Kugelgewinde-Linearantriebe

Die B3S Kugelgewinde-Linearantriebe von Tolomatic halten hohen Lasten und Biegemomenten stand und haben eine lange Lebensdauer.

Magnetische MGS Linearschlitten

Magnetische MGS Linearschlitten bieten Kupplungskräfte bis zu 31,8 kg (70 lb) und verfügen über Blockköpfe mit mehreren Anschlüssen für flexible Luftverbindungen.

Elektrische ERD-SS2 Stellantriebe aus Edelstahl mit integriertem Motor

Die ERD-SS2 Antriebe sind aus Edelstahl 304 gefertigt und verfügen über die statische Schutzart IP67 und IP69K für Wash-Down-Umgebungen.