ACSI Integrated Servo Motor/Drive/Controller
The ACSI integrated servo motor is a cost effective solution for automating additional axes of motion with simple control options via digital I/O or Industrial Ethernet.
The ACSI with an integrated servo motor creates a space-saving machine design by eliminating a drive in a cabinet. The ACSI can be controlled with simple digital I/O (24Vdc), analog input (0-10Vdc or 4-20mA) or robust Industrial Ethernet: EtherNet/IP and Modbus TCP. Available in both linear and rotary operating modes. With built-in configurations for all of Tolomatic's electric actuators, the ACSI integrated servo motor/drive/controller creates linear motion quickly and easily in the desired linear units. When ordered with a Tolomatic actuator, the ACSI will be mounted to the actuator, configured and tested as a system.
The ACSI integrated servo motor/drive/controller offers these features:
- Nema-23 and Nema-34 frame sizes
- IP65 rating
- M12 connectors
- 10Vdc to 60Vdc input supply
- Dual Ethernet ports supports star, daisy chain and ring topologies
- ODVA conformant and Plugfest certified EtherNet/IP
- Add On Profiles (AOP), Add On Instruction (AOP), and Device Level Ring (DLR) compatibility for seamless integration with Rockwell PLCs.
- Options include cables, planetary gearboxes in 3:1, 5:1, and 10:1 and 48Vdc power supplies
ACSI Softwarefunktionen, Grafik
ACSI Softwarefunktionen
ACSI-Funktionen
WAS IST DER ACSI?
ACSI 34 (D1) (D2) − Technische Daten
ACSI 23 (C1) (C2) − Technische Daten
ACSI − Technische Daten
Elektronische Motorbremse − Technische Daten
Bremse - Elektronischer Motor, Abmessungen NEMA 23 und NEMA 34
Getriebekopf Abmessungen NEMA 23 und NEMA 34
Getriebekopf Abmessungen NEMA 23/34
ACSI-Servomotor/Getriebe/Steurung Abmessungen
Infozentrum
English
Chinese
German
Spanish
Kataloge und Broschüren
- Integrierter ACSI Motor/Antrieb/Steuerung - Broschüre (English, ACSI Integrated Motor/Drive/Controller brochure)
- ACSI Antriebssteuerungslösungen Integrierter Servomotor/-Antrieb/-Steuerung Broschüre - Ausgelaufen (ACSI brochure, German OBS)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- UNTERNEHMENSÜBERSICHT (German, Corporate Overview)
- ACSI SOLUCIONES DE CONTROL DE ACTUADORES - Descatalogado (Spanish - ACSI Motor/Controller/Drive OBS)
- 公司概述 (Chinese, Corporate Overviews Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
Zertifizierungen
Produktprospekt
- ACSI Integrierter Servomotor/Getriebe/Steuerung Flugblatt - Ausgelaufen (ACSI flyer, German OBS)
- ACSI SOLUCIONES DE CONTROL DE ACTUADORES - Descatalogado (Spanish - ACSI Motor/Controller/Drive flyer OBS)
- Integrierter ACSI Servomotor/-antrieb/-steuerung - Prospekt - Ausgelaufen (ACSI Integrated Servo Motor Drive Controller; Flyer, English OBS)
Handbücher
Software
- ACS/ACSI EDS-Datei für EtherNet/IP (ACS v1.5; ACSI v1.2)
- Add-On-Profil und -Anweisungen für ACS Antrieb v2.2
- Add-On-Profil und -Anweisungen für ACS/ACSI Antriebe v2.3
- Tolomatic Motion Interface Version 3.15.03
- Tolomatic Motion Interface Version 3.16.0.22
- Tolomatic Motion Interface Version 3.16.0.25
- Tolomatic Motion Interface Version 3.17.0.2
- Add-On-Profil und -Anweisungen für ACS/ACSI Antriebe v2.4
- Tolomatic Motion Interface Version 3.17.0.5
- Tolomatic Motion Interface Version 3.17.0.6
- Tolomatic Motion Interface Version 3.18.0.11
- Tolomatic Motion Interface Version 3.18.0.13
- Tolomatic Motion Interface Version 3.19.0.6
- Tolomatic Motion Interface Version 3.19.0.8
- Tolomatic Motion Interface Version 3.19.0.9
- Tolomatic Motion Interface version 3.19.0.10
- Tolomatic Motion Interface Version 3.19.0.9
- Tolomatic Motion Interface version 3.20.0.0
- Tolomatic Motion Interface version 3.20.0.2
- Tolomatic Motion Interface version 3.21.0.0
- Tolomatic Motion Interface version 3.22.0.0 [Current]
Terms & Conditions
Videos
- Verwendung des ACS (ACSI) Motion Manager Tools
- Einrichtung einer ACS (ACSI) Basiskonfiguration
- Einrichtung einer individuellen ACS (ACSI) Antriebskonfiguration
- Konfiguration des analogen Positionsmodus für ACS (ACSI)
- Konfiguration des Pneumatikmodus für ACS (ACSI)
- Einrichtung des Indexbewegungsmodus für ACS (ACSI)
- Produktübersicht: Integrierter ACSI Servomotor/-antrieb/-steuerung