$2,910.48

Artikelnummer: 0782-0008 Kategorie:

Beschreibung

The FS595 Series of dual double-acting spring applied brakes require hydraulic pressure for disc release. Braking force is provided by a stack (or stacks) of Belleville spring washers, capable of storing enormous force. When presurized the force moves the piston(s) to compress the spring washer stack(s), releasing the disc. The FS595 Series features replaceable, high-grade friction material, cast ductile iron construction and cadmium plated grade 8 bolts. Buna-N seals are standard. Maximum hydraulic pressure rating is 2000 PSI Non Shock. Minimum hydraulic pressure to release brake is 1400 PSI.

Zusätzliche Informationen

Gewicht 72 lbs
Größe 7.63 × 9.88 × 7.44 in
Disc Diameter

Disc Thickness

Effective Piston Area

Max. Static Torque

Model
Type

Added Options
Base Weight
Maximum Tangential Force