$305.30
Beschreibung
The MB3 Series of single-acting mechanical brakes can be used for driveline or wheel mounted parking. The MB3 Series is capable of 10,000 lbs. of clamp force and features replaceable, high-grade friction material, heavy-duty cast iron construction, zinc plated grade 5 bolts, and one-step lining wear adjustment. Machined cam allows lever positioning in 60-degree increments.
Zusรคtzliche Informationen
Gewicht | 13.2 lbs |
---|---|
Grรถรe | 7.58 × 7 × 6.41 in |
Bearing Type | |
Disc Diameter | |
Disc Thickness | |
Effective Piston Area | |
Max. Dynamic Torque | |
Model | |
Max. Lever Force | |
Max. Static Torque | |
Weight | |
Lever Style |