$699.73

Artikelnummer: 0745-0013 Kategorie:

Beschreibung

Single-acting, Cast Iron

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME220 Series features replaceable, high-grade friction material aluminum die-cast or cast iron construction and zinc plated grade 8 bolts.

Zusätzliche Informationen

Added Options
Lever Style

Disc Diameter
Disc Thickness
Effective Piston Area
Max. Dynamic Torque
Max. Static Torque
Model
Housing Material