$247.95

Artikelnummer: 0745-0010 Kategorie:

Beschreibung

Single-acting, Aluminum

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME220 Series features replaceable, high-grade friction material aluminum die-cast or cast iron construction and zinc plated grade 8 bolts.

Zusรคtzliche Informationen

Gewicht 6 lbs
GrรถรŸe 5.22 × 7.255 × 3.22 in
Added Options

Disc Diameter
Disc Thickness

Effective Piston Area
Max. Dynamic Torque
Max. Static Torque

Model
Housing Material
Lever Style