$231.62

Artikelnummer: 0745-0000 Kategorie:

Beschreibung

Single-acting, Aluminum

The ME Series of single-acting mechanical brakes are designed for use in areas that do not have access to other types of power. The ME220 Series features replaceable, high-grade friction material aluminum die-cast or cast iron construction and zinc plated grade 8 bolts.

Zusรคtzliche Informationen

Gewicht 6 lbs
GrรถรŸe 5.12 × 7.255 × 3.22 in
Disc Diameter

Disc Thickness

Effective Piston Area
Max. Dynamic Torque
Max. Static Torque

Model
Housing Material
Lever Style
Max. Lever Force
Weight