$522.92

Artikelnummer: 0744-0640 Kategorie:

Beschreibung

The H/ME Series of brakes combine hydraulic and mechanical braking in one caliper. These single-acting calipers deliver high braking torque in a small package. H/ME20 Series features replaceable, high-grade friction material, cast aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum Hydraulic pressure of 1000 PSI and maximum Mechanical pressure of 200 lbs.

Zusรคtzliche Informationen

Gewicht 6 lbs
GrรถรŸe 6.45 × 6.875 × 3.13 in
Added Options
Disc Diameter
Disc Thickness

Effective Piston Area

Hydraulic Max. Dynamic Torque
Model
Hydraulic Max. Static Torque
Mechanical Max. Static Torque
Max. Lever Force
Lever Style