$964.56

Artikelnummer: 0755-0640 Kategorie:

Beschreibung

The H/ME Series of brakes combine hydraulic and mechanical braking in one caliper. These single-acting calipers deliver high braking torque in a small package. H/ME20 Series features replaceable, high-grade friction material, cast aluminum construction and zinc-plated grade 5 bolts. Buna-N seals are standard. Rated for a maximum Hydraulic pressure of 1000 PSI and maximum Mechanical pressure of 200 lbs.

Zusätzliche Informationen

Bearing
Lever Style

Disc Diameter
Disc Thickness
Effective Piston Area
Hydraulic Max. Dynamic Torque
Model
Hydraulic Max. Static Torque
Mechanical Max. Static Torque
Max. Lever Force
Weight
Maximum Pressure