$1,113.14

Artikelnummer: 0778-0011 Kategorie:

Beschreibung

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-960 Series features replaceable, high-grade friction material, cast ductile iron construction and parkerized grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.

Zusätzliche Informationen

Gewicht 35 lbs
Größe 8.375 × 4.95 × 6.25 in
Disc Diameter

Disc Thickness

Effective Piston Area

Max. Dynamic Torque

Max. Static Torque

,

Model