$1,004.09

Artikelnummer: 0778-0005 Kategorie:

Beschreibung

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-960 Series features replaceable, high-grade friction material, cast ductile iron construction and parkerized grade 5 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.

Zusรคtzliche Informationen

Gewicht 35 lbs
GrรถรŸe 8.375 × 4.45 × 6.25 in
Disc Diameter

Disc Thickness

Model
Max. Dynamic Torque

Max. Static Torque
Weight
Added Options