$379.38

Artikelnummer: 0736-0311 Kategorie:

Beschreibung

Tolomatic hydraulic brake series offer the widest range of sizes and high torque capacities. The double-acting H-220 Series features replaceable, high-grade friction material, die-cast aluminum construction, bleeder screws and zinc plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 1500 PSI.

Zusรคtzliche Informationen

Gewicht 5 lbs
GrรถรŸe 5 × 5.75 × 2.84 in
Added Options

Disc Diameter
Disc Thickness

Effective Piston Area

Max. Dynamic Torque

,

Max. Static Torque

,

Model
Weight