$301.56

Artikelnummer: 0735-0200 Kategorie:

Beschreibung

Double-acting P220 Series brakes feature replaceable, high-grade friction material, die cast aluminum construction and zinc-plated grade 8 bolts. Buna-N seals are standard. Rated for a maximum pressure of 100 PSI.

Zusรคtzliche Informationen

Gewicht 4 lbs
GrรถรŸe 5.75 × 4.5 × 2.84 in
Disc Diameter
Disc Thickness

Effective Piston Area

Max. Dynamic Torque
Max. Static Torque
Model