$366.31

Artikelnummer: 0124-0400 Kategorie:

Beschreibung

The Slide-Rite gearbox offers leakproof performance with low backlash. At low speed operation, it offers a substantially higher torque output yet is capable of running at more than twice the speed of the Float-A-Shaft design. A one-piece housing design eliminates leakage and is prelubricated, ready for installation. Bores are ground to 0.002′ total tolerance. Rated for a maximum of 1200 RPM.

Zusätzliche Informationen

Gewicht 2.5 lbs
Größe 3.073 × 3.073 × 3.134 in
"A" Bore Size
"B" Bore Size
A Bore Keyway
Approximate Weight
B Bore Keyway
Bearing Type
Lining Area
Max. Input Torque
Model Type
Rotation
Max. Speed