Medizin und Biowissenschaften

Medizinische Verfahren in Kliniken (Medical procedures in clinics)

Product Family: Elektrisch
Product Used: RSA Rod Actuator

Pick & Place-Portal

Product Family: Elektrisch
Product Used: B3W Belt Drive Actuator

Röntgen (X-ray)

Product Family: Elektrisch
Product Used: B3S Screw Drive Actuator

Thermal Ablation Medical System

Product Family: Electric
Product Used: ERD20
Product Type: Standard

Catheter Coating

Product Family: Electric
Product Used: Custom Electric Screw Actuator

Cardiac Catheterization

Product Family: Electric
Product Used: Rod-Style Actuator
Product Type: Custom

Rehabilitation Chair

Challenge: Apply pressure points to counter muscle atrophy.
Product Family: Electric
Product Used: ERD15

Radiation Treatment

Challenge: Electric actuator was used to adjust the focus of radiation beams used to treat cancer cells.
Product Family: Electric
Product Used: Custom Electric Rod Style Actuator

Ultrasonic Welding Gantry System

Challenge: Applying ultrasonic welds to large medical waste bags
Product Family: Electric
Product Used: B3W Linear Belt-Drive Actuator and IMA Linear Servo Actuators

Medical Manufacturing

Challenge: Accurately position small plastic tubes for coating.
Product Family: Electric
Product Used: B3S Ball Screw Linear Actuators & MXB-P Heavy Duty Linear Actuator

Pill Sorter

Challenge: Automatic pill sorting for large retailers.
Product Family: Electric
Product Used: MXB-P Heavy Duty Linear Actuator

Fluid Injection

Challenge: Fluid injection machine required very precise, consistent movement (speed & thrust) to meter injection of fluid.
Product Family: RSA
Product Used: RSA12

PPE (Mask) Manufacturing

Challenge: Create a new generation mask-making machine based on the automated workcell concept to improve efficiency, quality and throughput.
Product Family: Electric
Product Used: B3W Rodless Actuators & GSA Guided Rod Actuators

Exercise Equipment

Challenge: An OEM manufacturer that makes high end resistance weight training equipment for fitness facilities needed actuators that slowly push or pull to provide the exact amount of resistance for the exercise.
Product Family: Electric Rod-Style Actuator
Product Used: ERD

Pharmaceutical Manufacturing

Challenge: Operation of door/gate to index vials prior to sealing.
Product Family: Electric Actuators
Product Used: IMAS

Lineare B3W Riemenantriebe

Lineare B3W Riemenantriebe von Tolomatic haben eine geschlossene Kugellagerkonstruktion für hohe Belastungen, hohe Biegemomente und lange Lebensdauer.

B3S Kugelgewinde-Linearantriebe

Die B3S Kugelgewinde-Linearantriebe von Tolomatic halten hohen Lasten und Biegemomenten stand und haben eine lange Lebensdauer.

Lineare IMA Servoantriebe

Der IMA ist ein Hochleistungs-Linear-Servomotor, der selbst bei Anwendungen mit hohen Arbeitszyklen Kräfte bis 30,6 kN (6875 lbf) ermöglicht.

IMA-S Hygienisch Integrierte Edelstahl-Servoantriebe

Der IMA-S ist ein hygienisch gestalteter, integrierter elektrischer Servostellantrieb für die Lebensmittel- und Getränkeindustrie.

Kostengünstige ERD Elektrozylinder als Ersatz von pneumatischen Zylindern

Elektrische ERD Zylinder sind die perfekte Wahl zum Ansteuern, Sortieren, Umleiten und für Produktumstellungen.

MXB-P Hochleistungs-Linearantrieb

Die MXB-P Hochleistungs-Linearantriebe verwenden ein Profilschienenlager und einen Riemenantriebsstrang, um hohe Lasten und Geschwindigkeiten zu erreichen.