Resistance Spot Welding
Auto Body Spot Welding
Product Family: Electric
Product Used: GSWA ServoWeld® Actuator
Auto Body Spot Welding (CSWX)
Challenge: Resistance spot welding (RSW) chassis
Product Family: Electric Rod Style Actuator
Product Used: CSWX
GSWA33 ServoWeld® Servo Actuators
Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 950 lbf (4.2 kN).
GSWA04 ServoWeld® Servo Actuators
Integrated spot welding actuators offering a spot welding solution for forces up to 3,300 lbf (14.7kN).
CSW Compact ServoWeld® Integrated Actuators
A compact, integrated servo motor/actutator used in robotic resistance spot welding applications. Forces up to 3,510 lbf (15.6kN).