Printing & Paper
Color Registry
Product Family: Electric
Product Used: Custom Belt Drive Actuator
Pulp & Paper Process: Roll Brushes
Challenge: Brush cleaning the rollers in a pulp and paper processing machine.
Product Family: Electric
Product Used: MXB-S
Print Head Positioning
Application Description:
Positioning head for large format printing press
XY Gantry for Membrane Printing
Application Description
Position a printer head utilizing a dual-axis gantry system. Used to create a grid of a thin membrane for water filtration
MXB-S Actuators
Compact belt drive linear actuator for use in applications requiring light to moderate load carrying with guidance and high speeds. Loads up to 520 lbs (236 kg).
B3W Actuators
B3W linear belt drive actuators have an enclosed ball bearing design for heavy loads, high bending moments, and long service life.