Other Industries
Product Family: Electric
Product Used: RSA Screw Actuator
Product Family: Electric
Product Used: MXB Belt Drive Actuator
Challenge: Steam injection
Product Family: Electric Actuator
Product Used: RSA12
Challenge: Brush cleaning the rollers in a pulp and paper processing machine.
Product Family: Electric
Product Used: MXB-S
Product Family: Power Transmission
Product Used: Float-A-Shaft® Gearbox
Challenge: Automatic doors for bathtubs used in assisted living communities, hospitals and clinics
Product Family: Electric
Product Used: Belt drive actuator
Challenge: Research and development life cycle testing on new elliptical machine
Product Family: Electric
Product Used: GSA Linear Slide Actuator
Product Family: Electric
Product Used: MXB
Product Family: Electric
Product Used: RSA50 Rod Actuator with RP
Challenge: Filling a variety of container sizes.
Product Family: Electric
Product Used: JVL integrated motor and RSA Electric Rod-Style Actuator
Product Family: Electric
Product Used: Custom Belt Drive Actuator
Application Description:
Positioning head for large format printing press
Challenge: A maker of ultrasonic bonding equipment needed to move a spray nozzle used to apply a liquid adhesive
Product Family: Electric
Product Used: B3W
Application Description
Position a printer head utilizing a dual-axis gantry system. Used to create a grid of a thin membrane for water filtration
Product Family: Electric
Product Used: MXB40P
Product Family: Power Transmission
Product Used: H220 Caliper Disc Brake
Challenge: Pick and place catalytic converter cans through different stages on assembly machine
Product Family: Electric
Product Used: B3W, GSA
Belt driven actuator is designed for applications where loads are externally guided and supported and high speeds are required. Forces up to 420 lbf (1.9 kN).
Linear actuator that uses a profiled rail bearing and belt drive train to move heavy loads at high speeds. Loads up to 1,290 lbs (586 kg).