Oil & Gas Actuators

Oil Rig Cable Guide

Challenge: Guiding cable onto a spool on an ocean oil rig.
Product Family: Cable Cylinder
Product Used: CC20

Managed Pressure Drilling

Challenge: Precision control of the pressure of mud flow back to the surface during both exploratory and extraction drilling of oil and natural gas.
Product Family: Electric Rod Style Actuator
Product Used: ServoChoke

Double-Acting Pneumatic Air Cylinders

Tolomatic double acting pneumatic air cylinders offer a cost savings over Rod & Rodless cylinders when strokes exceed four feet and provide a versatile space-saving design.

RSA Electric Linear Actuators

RSA electric linear rod actuators feature accurate and high force performance, making them ideal for replacing pneumatic & hydraulic cylinders. These electric linear actuators feature acme, ball or roller screw selections, with enhanced high thrust bearings and heavy duty internal bumpers. A rigid, strong aluminum housing allows for easy mounting of switches and sensors. RSA actuators are suitable for general motion control, valve actuation, punch press, injection molding and many more applications.

ServoChoke® SVC Electric Choke Valve Actuator / Operator

Electric choke valve actuator designed for controlling choke valves in MPD or choke & kill installations. This is an all in one electric rod style actuator and motor design. Certified for ATEX, IECEx, & CID1.