Commercial
Wheelchair Ramp Lift
Product Family: Power Transmission
Product Used: Float-A-Shaft® Gearbox
Automated Bathtub Door
Challenge: Automatic doors for bathtubs used in assisted living communities, hospitals and clinics
Product Family: Electric
Product Used: Belt drive actuator
Life Cycle Testing
Challenge: Research and development life cycle testing on new elliptical machine
Product Family: Electric
Product Used: GSA Linear Slide Actuator
Float-a-Shaft® Compact 1 to 1 Ratio Right Angle Gearboxes with Low Torque Journal Bearing
Maximum torque of 100 in-lbs (11.3 Nm).
Float-a-Shaft® Compact 1 to 1 Ratio Right Angle Gearboxes with High Torque Roller Bearing
Maximum torque of 440 in-lbs (49.7)
GSA Actuators
Design that combines an electric rod actuator with guide rods, mounting blocks, and bearings. Ideal for applications requiring guidance and support of the load. Forces up to 950 lbf (4.2 kN).