Linear Motion Systems
Innovative, high quality, industrial-grade linear motion control products, devices and systems. Serving industries worldwide with customer-focused, fast, flexible service.
Electric Linear Actuators
Electric linear motion solutions made easy and affordable.

Pneumatic Linear Actuators
Broadest line of pneumatic linear actuators built with maximum durability.

Power Transmission
Products with over 70 years of proven performance.

ADDITIONAL PRODUCT SUPPORT
For details on custom product capabilities, ordering, and product documentation access the areas below.
View Overview Brochure
What is a linear motion system?
Linear motion systems are mechanisms designed for straight-line and multi-axis movement. These systems are comprised of motion devices including linear actuators (electric, hydraulic or pneumatic), linear guides or rails for stability, slides or carriages attached to the load and drive mechanisms (belts, screws, or gears) to provide necessary force. These systems offer precise and guided movement, making them crucial for tasks requiring accurate positioning and repetitive actions.
Where is linear motion used?
Linear motion products are employed in a diverse range of industry applications requiring controlled and precise movement. The number of industries supported by these systems is vast, and includes:
- Aerospace & Defense
- Automotive & Transportation
- Building & Construction
- Food & Beverage
- Lumber & Woodworking
- Medical & Life Science
- Metals & Fabrication
- Oil & Gas
- Packaging & Labeling
- Plastics & Rubber
- Semiconductor & Electronics
Why Tolomatic?
All Tolomatic linear motion systems are built to offer innovative, long-lasting, high quality, industrial-grade control. Use our online sizing software to automatically calculate which of our actuators will work best for your application based on the speed, force, duty cycle and life requirements you input.
Can’t Find What You’re Looking For?
If your application requires a unique stroke length or other customizations, you can talk to our engineers to figure out the most appropriate solution for your particular needs.