Mining, Oil & Gas
Challenge: Guiding cable onto a spool on an ocean oil rig.
Product Family: Cable Cylinder
Product Used: CC20
Challenge: Precision control of the pressure of mud flow back to the surface during both exploratory and extraction drilling of oil and natural gas.
Product Family: Electric Rod Style Actuator
Product Used: ServoChoke
ServoChoke SVC 7K & SVC 15k EU Declaration of Conformity
Tolomatic double acting pneumatic air cylinders offer a cost savings over Rod & Rodless cylinders when strokes exceed four feet and provide a versatile space-saving design.
The RSA-HT heavy duty electric rod linear actuator accommodates larger motors and delivers high force with excellent accuracy and high speed. These high force electric linear actuators feature ball or roller screw selections, an enhanced high thrust bearing, and heavy duty internal bumpers. The standard grease zerk extends screw life by making relubrication easy and convenient without disassembly. RSA-HT actuators are suitable for valve actuation, punch press, injection molding and a wide range of other application.
Electric choke valve actuator designed for controlling choke valves in MPD or choke & kill installations. This is an all in one electric rod style actuator and motor design. Certified for ATEX, IECEx, & CID1.