RSH Hygienic Electric Actuators

RSH hygienic electric actuators feature 316 stainless steel construction and IP69K

Tolomatic’s line of hygienically designed all stainless steel electric actuators offer up to 7,943 lbf (35.3 kN) and they are the perfect solution for food and beverage applications where higher forces are required for pressing, pumping, cutting or slicing. Use the Tolomatic Your Motor Here® database to select from a wide variety of stainless steel motor manufacturers for a complete all stainless package.

  • 3 body sizes with 316 series stainless steel construction
  • Ball and roller screw options
  • Force/thrust capabilities up to 7,943 lbf (35.3 kN)
  • Stroke lengths up to 48 inches (1.2 m)
  • IP69K, clean in place compatible

NEW FLYER: RSH, Improving upon the ERD Hygienic

Learn about roller screw and ball screw technologies

RSH Features

RSH Maximum Stroke

Size RSH 22 RSH 25 RSH 30
Standard 39.4 in. 39.4 in. 48 in.
Metric 1,000 mm 1,000 mm 1,219 mm

RSH Maximum Force

Size RSH 22 RSH 25 RSH 30
Standard 1,700 lbf 4,159 lbf 7,943 lbf
Metric 7,562 N 18,500 N 35,330 N

RSH Maximum Speed

Size RSH 22 RSH 25 RSH 30
Standard 19.6 in/sec 19.6 in/sec 19.6 in/sec
Metric 498 mm/sec 498 mm/sec 498 mm/sec

Specifications RSH Hygienic US Measurements

Specifications RSH Hygienic Metric Measurements

RSH 22 Critical Speed, Thrust vs Stroke, & Screw Life

RSH 25 Critical Speed, Thrust vs Stroke, & Screw Life

RSH 30 Critical Speed, Thrust vs Stroke, & Screw Life

RSH Motor Choices

RSH Switch Specifications

RSH Re-Lubrication Recommendation

RSH 22, 25, 30 Dimensions

RSH Switch Wiring Diagrams & Dimensions

Option: Front Flange Mount, Foot Mount

Option: RSH to ERD Mount, Trunnion Mount (Rear), MET/IET Mount

Information Center:

English
Chinese
German
Spanish

Case Studies

Certifications

Manuals

Tech Bulletins

Terms & Conditions

Cheese Cutting

Product Family: Electric
Product Used: RSH30 Hygienic Electric Actuators

Cheese Production

Product Family: Electric
Product Used: RSH25 Hygienic Electric Actuator

Pork Processing Plant

Product Family: Electric
Product Used: RSH25 Hygienic Electric Actuator

Case Positioning

Challenge: Case positioning of empty bottles for preparation of filling process
Product Family: Electric
Product Used: ERD Electric Actuator with JVL motor/drive

Residential Security Bollard

Product Family: Electric
Product Used: RSH Electric Rod Actuator

Piston Filling

Product Family: Electric
Product Used: Custom Stainless Steel Actuator

Pumping Cheese

Challenge: Pumping liquid cheese through multiple piston assemblies to fill bags
Product Family: Electric
Product Used: RSH Hygienic Electric Actuator

Cheese – Volumetric Filling

Product Family: Electric
Product Used: RSH Hygienic Electric Actuator

RSH Selection Guidelines

RSH Ordering

RSH Service Parts Ordering