1209 Series Pneumatic Cone Clutches
Legacy Product
This product is officially discontinued as of January 1st, 2025. Please contact Tolomatic with any questions.
The 1209 series pneumatic cone clutch offers 10 times the heat dissapation as the 1309 series cone clutches with up to 1600 BTU/hour at 1800 RPMs.
- 1-, 1-1/8-, 1-1/4-, and 1-3/8-inch bore sizes (25.4, 28.6, 31.8 and 34.9 mm)
- High torque with no slippage
- Fast response based on low air consumption
Features & Ordering
1209 Clutch Features
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.
Find a Tolomatic distributor
Specifications
1209 Clutch Specs & Torque
1209 Clutch Response Times & Dimensions
Clutch Performance Comparison
Dimensions
1209 Clutch Response Times & Dimensions
Manuals & Part Sheets
Additional Resources
Information Center:
English
Chinese
German
Spanish