1308D Series Pneumatic Cone Clutches

The 1308D series pneumatic cone clutch has a space-saving design that offers torque ranges from 35 to 635 in-lbs (3.9 to 71.7 Nm) depending on cycle rate and RPMs.

  • 5/8-, 3/4- and 7/8-inch bore sizes (15.9, 19.1 and 22.2 mm)
  • High torque with no slippage
  • Fast response based on low air consumption

Order 1308D Series Pneumatic Cone Clutch

Part Number
1308-0310
1308-0312
1308-0314
Model
Clutch 1308D-10
Clutch 1308D-12
Clutch 1308D-14
Bore Size
5/8 in
3/4 in
7/8 in
Torque at 100 PSI
625 in-lb
625 in-lb
625 in-lb
Keyway
3/16 x 3/32 in
3/16 x 3/32 in
3/16 x 3/32 in
Maximum Pressure
100 PSI
100 PSI
100 PSI
Free Air Consumption (new)
0.5 inยณ
0.5 inยณ
0.5 inยณ
Free Air Consumption (worn)
2.65 inยณ
2.65 inยณ
2.65 inยณ
Weight
8.0 lb
8.0 lb
8.0 lb
Price
$1,016.21
USD
$1,042.49
USD
$1,042.49
USD

Scroll right and left to view more details.

Features & Ordering

1308D Clutch Features

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor

Specifications

1308D Clutch Specs & Torque

1308D Clutch Response Times & Dimensions

Clutch Performance Comparison

Dimensions

1308D Clutch Response Times & Dimensions