1208 Series Pneumatic Cone Clutches

Legacy Product
This product is officially discontinued as of January 1st, 2025. Please contact Tolomatic with any questions.

The 1208 series pneumatic cone clutch offers 10 times the heat dissapation as the 1308 series cone clutches with up to 750 BTU/hour at 1800 RPMs.

  • 5/8-, 3/4- and 7/8-inch bore sizes (15.9, 19.1 and 22.2 mm)
  • High torque with no slippage
  • Fast response based on low air consumption

Features & Ordering

1208 Clutch Features

Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.

Find a Tolomatic distributor

Specifications

1208 Clutch Specs and Torque Performance

1208 Clutch Response Times, Heat Dissipation & Dimensions

Clutch Performance Comparison

Dimensions

1208 Clutch Response Times, Heat Dissipation & Dimensions