1207 Series Pneumatic Cone Clutches

Legacy Product
This product is officially discontinued as of January 1st, 2025. Please contact Tolomatic with any questions.

The 1207 series pneumatic cone clutch offers 10 times the heat dissapation as the 1307 series cone clutches with up to 160 BTU/hour at 1800 RPMs.

  • 1/2- and 5/8-inch bore sizes
  • High torque with no slippage
  • Fast response based on low air consumption

Features & Ordering

1207 Clutch Features

Specifications

1207 Clutch Specs

1207 Clutch Performance & Dimensions

Clutch Performance Comparison

Dimensions

1207 Clutch Performance & Dimensions

Additional Resources

Information Center:

English
Chinese
German
Spanish