One-Piece Hub & Disc

Tolomatic one-piece hub and disc is available in a 6-inch disc size and can be used with pneumatic, hydraulic, mechanical or spring applied brakes.

  • G3000 cast iron
  • Flat within .010 inch (.25 mm)
  • 80 (RMS) micro-inch finish
  • Two key sizes

Order Now

Order One-Piece Hub & Disc

Part Number
0801-1210
0801-1230
Disc Diameter
6 in
6 in
Disc Thickness
0.187 in
0.187 in
Bore Size
1.000 in
1.000 in
Key Size
.188 x .188 in
.25 x .25 in
Weight
1.80 lbs
1.80 lbs
Price
$39.41
USD
$44.09
USD

Features & Ordering

Download the Hub & Disc Brochure for full details on features

Hub & Disc Brochure

Specifications

Fixed Hub & Disc Assemblies Specs & Performance Data

Dimensions

One-Piece Hub & Disc Specs & Dimensions

Additional Resources

Information Center:

English
Chinese
German
Spanish