Quick Disconnect Bushings & Hubs
Tolomatic quick disconnect bushings and hubs are designed to be used together. Bushings and hubs are available for use with 6-5/16-, 8- and 10-, 12- and 16-inch Tolomatic disc sizes.
- Fast, easy installation
- Easily disconnect disc sizes
- Accommodates a larger range of shaft sizes
Order Now
Order Quick Disconnect Bushings & Hub
Part Number
0801-1123
0801-1125
0801-1126
0801-1127
0801-1128
0801-1129
0801-1131
0801-1132
Description
SH Standard Quick-disconnect bushings
SH Standard Quick-disconnect bushings
SH Standard Quick-disconnect bushings
SH Standard Quick-disconnect bushings
SH Standard Quick-disconnect bushings
SH Standard Quick-disconnect bushings
SH Standard Quick-disconnect bushings
SH Standard Quick-disconnect bushings
Compatible Disc Size
6.313 & 8.000 & 10.000 in
6.313 & 8.000 & 10.000 in
6.313 & 8.000 & 10.000 in
6.313 & 8.000 & 10.000 in
6.313 & 8.000 & 10.000 in
6.313 & 8.000 & 10.000 in
6.313 & 8.000 & 10.000 in
6.313 & 8.000 & 10.000 in
Key Size
.125 x .125 in
.188 x .188 in
.188 x .188 in
.188 x .188 in
.188 x .188 in
.250 x .250 in
.250 x .250 in
.250 x .250 in
Bore
0.563 in
0.688 in
0.750 in
0.813 in
0.875 in
0.938 in
1.000 in
1.063 in
Weight
0.90 lbs
0.80 lbs
0.80 lbs
0.80 lbs
0.80 lbs
0.80 lbs
0.70 lbs
0.70 lbs
Features & Ordering
Download the Bushings & Hubs Brochure for full details on features
QD Bushings & Hubs Features
Specifications
Fixed Hub & Disc Assemblies Specs & Performance Data
Dimensions
QD Bushings & Hubs: Dimensions for 12- and 16-inch Discs
QD Bushings & Hubs: Specs and Dimensions for 6-, 8- and 10-inch Discs
Additional Resources
Information Center:
English
Chinese
German
Spanish