FS595 Dual Series Ductile Iron Spring Applied Disc Brake
The FS595 dual spring applied disc brake series doubles the torque of the FS595 series to 62,000 in-lbs (7005 Nm) of static torque (based on linings with no wear). FS595 spring applied disc brakes are double acting with floating mount and fixed disc.
- Durable ductile iron construction
- Replaceable high-grade friction material
- Safety brake with high force storage capabilities
- Minimum disc diamater of 14 inches (355 mm) and maximum disc diameter of 16 inches (406 mm)
FS595 Dual Specs & Torque
FS595 Dual Dimensions
Online Ordering
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
Parts & Maintenance Sheets
Terms & Conditions
Use the links below to locate a Tolomatic distributor in your area, find out more information on how to specify, service parts information, and selection guidelines and tips.